??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M08EE1-PSC20B-S49G-S
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M08EE1-PSC20B-S49G-S
VERF
Availability
no more available
BC
Order code
BES03UY
TC
Artikelbezeichnung
BES M08EE1-PSC20B-S49G-S
PX
Product view
45529_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Hochdruckfest;Steelface
BFORM
Style
M8x1
W
Gewicht
0.018 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 8 x 50 mm, Style Housing = M8x1, Installation = for flush mounting, Range = 2 mm, Switching output = PNP normally open (NO), Switching frequency = 100 Hz, Housing material = 1.4404 stainless steel, Material sensing surface = 1.4404 stainless steel, Connection = Connector, M8x1-Male, 3-pin, Operating voltage Ub = 10...36 VDC, Ambient temperature = -25...70 °C, Pressure rating max. = 80 bar, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.